IESNA:LM-63-2002
[TEST]P887703
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D3-735-U-DL-TC
[LUMINAIRE]DL
[MORE]3500K, 70 CRI LEDS, DRIVE LANE DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 48.8 WATTS, 0.41 AMPS VOLTS
[_THDi]12.9%
[_PF]0.989
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4387
TILT=NONE
2 -1 1 37 21 1 1 -1.125 -1.125 0
1 1 48.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
136.5 145.1 153.6 164 178.2 194.4 212.4 236.1 259.8 288.2
321.4 360.3 405.8 450.3 507.2 571.7 644.7 726.2 816.3 915.9
1021.1 1128.2 1240.1 1352.9 1444.9 1517 1640.2 1702.8 1621.2 1469.6
1239.2 945.3 596.4 244.6 15.2 0 0
136.5 145.1 153.6 164 177.3 193.4 211.4 235.1 259.8 288.2
321.4 359.3 403.9 456 512.9 578.3 653.2 735.7 827.7 929.1
1038.2 1142.5 1259.1 1370 1463.9 1541.6 1675.3 1726.5 1656.3 1496.1
1261.9 958.5 603.9 242.7 11.4 0 0
136.5 144.1 152.6 164 177.3 192.5 210.5 234.2 259.8 290.1
324.2 365 411.5 463.6 529 599.2 679.8 770.8 875.1 989.8
1115 1245.8 1378.5 1495.1 1612.7 1762.5 1899 1923.7 1838.4 1654.4
1382.3 1051.4 695 291.1 8.5 0 0
136.5 144.1 152.6 163.1 175.4 191.5 209.5 233.2 257.9 288.2
324.2 366 414.3 470.3 535.7 611.5 699.7 802.1 920.6 1052.4
1192.7 1350.1 1507.5 1669.6 1849.7 2041.3 2203.4 2205.3 2117.1 1930.3
1640.2 1285.6 889.3 457 23.7 0 0
136.5 143.2 150.7 160.2 172.6 187.7 205.7 227.5 254.1 284.4
320.5 362.2 412.4 470.3 538.5 621 719.6 834.3 964.2 1115.9
1283.7 1461 1650.6 1891.5 2119 2335.2 2461.3 2430 2312.4 2093.4
1787.2 1427.8 1019.2 557.5 22.8 0 0
136.5 142.2 148.9 158.3 169.7 183.9 201 222.8 248.4 277.8
312.9 354.6 406.7 466.5 538.5 625.7 728.1 849.5 992.7 1162.4
1338.7 1548.2 1820.3 2102.9 2301 2482.1 2558.9 2493.5 2349.4 2119.9
1813.7 1450.6 1032.5 533.8 19 0.9 0
136.5 142.2 147.9 156.4 166.9 180.1 196.3 216.2 240.8 269.3
302.4 342.3 390.6 448.4 519.6 609.6 713 831.5 975.6 1139.6
1322.6 1557.7 1874.4 2118 2250.8 2369.3 2447 2383.5 2248.9 2038.4
1746.4 1389.9 981.3 549.9 33.2 0.9 0
136.5 141.3 147 153.6 164 176.3 190.6 207.6 229.4 256
285.4 322.4 366.9 420 487.3 566 658 768 905.4 1063.8
1244.9 1487.6 1773.9 1920.8 2002.4 2076.3 2145.5 2085.8 1951.2 1750.2
1472.4 1139.6 768.9 353.6 7.6 0.9 0
136.5 139.4 145.1 150.7 159.3 169.7 182 197.2 217.1 238
262.6 291.1 329.9 374.5 431.4 495.9 569.8 660.8 775.5 914.9
1062.8 1296 1486.6 1576.7 1626 1652.5 1688.6 1653.5 1540.7 1367.2
1141.5 874.1 576.4 263.6 13.3 0.9 0
136.5 138.4 142.2 147.9 154.5 164 174.4 186.8 201.9 220
241.8 265.5 294.9 328 375.4 421.9 479.7 548 635.2 745.2
861.8 1053.3 1165.2 1217.4 1241.1 1240.1 1235.4 1203.1 1102.6 957.6
784.1 585.9 373.6 161.2 12.3 0.9 0
136.5 138.4 141.3 146 152.6 160.2 170.7 182 195.3 210.5
229.4 251.2 276.8 308.1 348 392.5 442.8 503.4 580.2 676
777.4 942.4 1025.8 1062.8 1078.9 1071.3 1058.1 1014.5 925.3 793.6
643.8 475.9 290.1 120.4 9.5 0.9 0
136.5 137.5 140.3 144.1 149.8 158.3 166.9 177.3 189.6 202.9
220 239.9 262.6 289.2 324.2 361.2 404.8 456 521.5 603
695 827.7 906.4 940.5 950.9 941.5 927.2 889.3 807.8 694
560.3 414.3 260.7 113.8 7.6 0.9 0
136.5 136.5 137.5 141.3 146 151.7 159.3 167.8 178.2 188.7
201 216.2 236.1 256 283.5 312.9 346.1 386.8 436.1 500.6
569.8 673.1 749 778.4 788.8 786 780.3 744.3 680.7 592.6
484.5 363.1 236.1 110.9 8.5 0.9 0
136.5 135.6 136.5 138.4 142.2 147 153.6 160.2 168.8 178.2
189.6 201.9 217.1 236.1 258.8 285.4 314.8 349.8 392.5 442.8
499.6 579.3 660.8 700.6 715.8 723.4 727.2 693.1 641.9 567
471.2 361.2 242.7 121.4 9.5 0.9 0
136.5 134.6 133.7 135.6 138.4 142.2 147.9 153.6 161.2 169.7
180.1 191.5 205.7 222.8 244.6 269.3 298.7 331.8 370.7 412.4
462.7 519.6 600.1 659.9 691.2 711.1 719.6 693.1 643.8 574.5
485.4 380.2 263.6 136.5 12.3 0.9 0
136.5 133.7 131.8 132.7 135.6 139.4 144.1 149.8 157.4 165.9
175.4 187.7 201.9 219 240.8 265.5 296.8 330.9 370.7 413.4
458.9 509.1 572.7 637.1 683.6 727.2 731 700.6 649.4 575.5
484.5 374.5 250.3 118.5 4.7 0.9 0
136.5 132.7 130.8 130.8 133.7 136.5 140.3 146 153.6 161.2
171.6 183.9 198.2 215.2 238 262.6 292 326.1 364.1 407.7
452.2 499.6 550.8 609.6 666.5 724.3 747.1 732.9 695 627.6
531.9 418.1 289.2 148.9 11.4 0.9 0
136.5 132.7 130.8 129.9 131.8 134.6 139.4 145.1 151.7 160.2
170.7 183.9 199.1 217.1 240.8 266.4 296.8 330.9 369.8 411.5
458.9 506.3 553.7 602 653.2 713.9 749.9 749.9 720.6 658.9
561.3 440.9 306.2 158.3 17.1 0 0
136.5 131.8 129.9 129.9 130.8 133.7 138.4 144.1 151.7 160.2
171.6 183.9 201 220.9 244.6 271.2 302.4 337.5 376.4 418.1
463.6 506.3 555.6 597.3 642.8 685.5 740.5 756.6 731.9 669.4
573.6 454.1 316.7 162.1 13.3 0 0
136.5 131.8 129.9 128.9 130.8 133.7 138.4 144.1 150.7 160.2
171.6 185.8 201.9 223.8 247.5 274.9 307.2 342.3 384 425.7
470.3 514.8 561.3 605.8 643.8 678.8 738.6 752.8 717.7 655.1
561.3 448.4 307.2 150.7 11.4 0 0
136.5 131.8 129.9 128.9 130.8 133.7 138.4 143.2 150.7 159.3
170.7 183.9 201 220 245.6 272.1 304.3 340.4 378.3 420
468.4 512.9 559.4 604.9 642.8 675 732.9 750.9 719.6 659.9
571.7 456 317.6 161.2 10.4 0 0
